??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23270.0104 Eccentric Clamping Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23270. - Eccentric Clamping Clamps
Bill of material
23270.0104 Eccentric Clamping Clamps
BESTNR
Ref. No.
23270.0104
D1
Thread
M 4
H1
2.8 mm
H2
9.6 mm
SW1
7.93 mm
SW2
3 mm
S
0.7 mm
A
3.8 mm
SP
Clamping force
0.9 kN
AN
Starting torque
2.5 Nm
G
Weight
2 g
Embedded user actions